Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 1/2 x 1" - 1 1/2 x 1" aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Zweifachkettenrad aus GG 22 1 1/2 x 1", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 322-700-038GG
CNSORDERNO
order number
322-700-038GG
Z
Number of Teeth
38
DE
Dimensions
476.2 mm
DP
Dimensions
461.39 mm
DM
Dimensions
180 mm
D1
Dimensions
45 mm
A
Dimensions
100 mm
R3
Tooth tip rounding
38 mm
C
Width of the rounding
4.0 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
23.6 mm
B2
Gear width
72.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices